Knowledge Search
Download document () of 20

NZMB2-AF250-NA

MCCB NZM, NZM2 TM and Elec. Breakers, Circuit Breaker, 250-250A OL Prot. Rng, Screw connection, front, Three-pole, 250A Perm. Current, 25 kA, 250-250A Set. Rng OL Prot., 1500-2500A Undelayed Adj. Rng., Rocker lever, motor drive optional

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMB2-AF250-NA
EAN
4015082711009
Product Length/Depth
5.51 in
Product Height
5.86 in
Product Width
5.86 in
Product Weight
5.17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
250 A
Voltage rating
440 Vac
Trip Type
T185
Circuit breaker type
NZMB2
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
1500-2500A delayed
Setting Range Ol Protector
250-250A
Short-circuit breaking capacity
25 kAIC
Interrupt rating
25 kAIC
Connection
Front screw
Overload range
250-250A
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.