Knowledge Search
Download document () of 20

NZMN2-AF45-BT-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMN2, Thermal-magnetic trip, Three-pole, 45A, 690 Vac, 750 Vdc, 50 kAIC, Box, Distribution circuit protection, 45-45A, 300-500A delayed, Front frame clamp, 45-45A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN2-AF45-BT-NA
EAN
4015081073030
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
4.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Amperage Rating
45 A
Voltage rating
690 Vac, 750 Vdc
Trip Type
T268
Circuit breaker type
NZMN2
Terminals
Box
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
300-500A delayed
Setting Range Ol Protector
45-45A
Short-circuit breaking capacity
50 kAIC
Interrupt rating
50 kAIC
Connection
Front frame clamp
Overload range
45-45A
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.