Knowledge Search
Download document () of 20

OSD10DN-A

Occupancy Sensor Dual Switch, Maintained, Incandescent, MLV, ELV, fluorescent, halogen, electrical motor loads, Flush, Single-pole, Single-phase, 1000 sq ft coverage, Dual tech motion sensor with dual switch, Sensor, 120/277 Vac, 80 717239

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSD10DN-A
UPC
032664717239
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
0.496 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
Dual tech motion sensor with dual switch
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
800 W (INC/HAL at 120 V)
2200 W (FLR at 277 V)
1200 W (FLR at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
INC
HAL
MLV
Electrical motor loads
ELV
FLR
Number of ways
Three-way
Relay
Dual
Range
1000 sq ft
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.