Knowledge Search
Download document () of 20

OSD10N-GY

Eaton occupancy sensor switch, Dual tech motion, Flush, 120/277V, Wire lead, Gray, Inc, MLV, ELV, Flr, halo, Elec mtr lds, 1-pole, 3-way, 1-ph, 1000 sq ft, 2-rly, 800W (Inc/hal @120V), 1200W (Flr @120V), 2200W (Flr @277V) 717338

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSD10N-GY
UPC
032664717338
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
50.738 lb
Certifications
NOM
cULus Listed
Product Type
Occupancy sensor switch

Product specifications

Special features
Dual tech motion sensor
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
2200 W (FLR at 277 V)
800 W (INC/HAL at 120 V)
1200 W (FLR at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
INC
MLV
FLR
ELV
HAL
Electrical motor loads
Number of ways
Three-way
Relay
Single
Range
1000 sq ft
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.