Knowledge Search
Download document () of 20
To be discontinued

OSP10-A

Occupancy Sensor Switch, Maintained, Incandescent, MLV, ELV, fluorescent, halogen, electrical motor loads, Flush, Single-pole, Single-phase, 1000 sq ft coverage, No neutral connection, Sensor, 120/277 Vac, 800W (Incandescent/halogen 717376

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSP10-A
UPC
032664717376
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
0.496 lb
Certifications
NOM
cULus Listed
Product Type
Occupancy sensor switch

Product specifications

Special features
No neutral connection
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
2200 W (FLR at 277 V)
800 W (INC/HAL at 120 V)
1200 W (FLR at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
Electrical motor loads
INC
FLR
HAL
MLV
ELV
Number of ways
Three-way
Relay
Single
Range
1000 sq ft
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.