Download document () of 20

P005-E04-ABL-6

Heavy-Duty PDU Power Cord, C13 to P-Lock C14, 15A, 250V, 14AWG, 4 ft., Blue, 6 Pack

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P005-E04-ABL-6
UPC
037332292780
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
3.25 lb
Certifications
cUL Listed
UL Listed

Product specifications

Type
PDU Power Cord
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
Printer
Server
UPS
PDU
Awg-Size
14
Cable Length
4 Foot
Number Of Conductors
3
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Package Contents
(6) PDU Power Cords, C13 to P-Lock C14, 4 ft. (1.2 m), Blue
Connector Color
Blue
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers and other network devices
P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Blue cable jacket allows quick identification of devices in a crowded rack enclosure
6 PDU power cables included, ideal for large-scale equipment rollouts
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Tight connection? Here's the best way to remove P-Lock power cords from a PDU socket

Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.

Need product support?

Support from Eaton