Download document () of 20

P005-E10-ARD-6

Heavy-Duty PDU Power Cord, C13 to P-Lock C14, 15A, 250V, 14AWG, 10 ft., Red, 6 Pack

P-Lock Power Cables for Network Devices That Require a Constant Connection

This power extension cord features a IEC-320-C14 plug on one end and a IEC-320-C13 receptacle on the other. The 10 Foot cable length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.

 

Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock IEC-320-C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. This power cord lets you replace a non-locking IEC-320-C14/IEC-320-C13 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.

 

Red Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Red PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P005-E10-ARD-6
UPC
037332292858
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
6.75 lb
Certifications
cUL Listed
UL Listed

Product specifications

Type
PDU Power Cord
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
Printer
Server
UPS
PDU
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
2.08
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Red
Package Contents
(6) PDU Power Cords, C13 to P-Lock C14, 10 ft. (3.1 m), Red
Connector Color
Red
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers and other network devices
P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Red cable jacket allows quick identification of devices in a crowded rack enclosure
6 PDU power cables included, ideal for large-scale equipment rollouts
Plug Color
Red
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Tight connection? Here's the best way to remove P-Lock power cords from a PDU socket

Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.

Need product support?

Support from Eaton