Download document () of 20

P036-003-15A

Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C19 receptacle on the other. It can also be used to extend an existing power connection. The 3 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-003-15A
UPC
037332190925
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.52 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
UPS
PDU
Server
Network Switch
Router
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P036-003-15A C19 to C20 Heavy-Duty Extension Cord, 3 ft., Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Recommended for powering servers, routers and other high-output network devices
3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector
IEC 320-C20
IEC 320-C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton