Download document () of 20

P036-E04-6

Power Extension Cord, C19 to P-Lock C20 - Heavy-Duty, 20A, 250V, 12AWG, 4 ft., Black, 6-pack

P-Lock Power Cables for Network Devices That Require a Constant Connection

This power extension cord features a IEC-320-C20 plug on one end and a IEC-320-C19 receptacle on the other. The 4 Foot cable length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.

 

Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock IEC-320-C20 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. This power cord lets you replace a non-locking IEC-320-C20/IEC-320-C19 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.

 

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P036-E04-6
UPC
037332292612
Product Length/Depth
0.5 in
Product Height
11 in
Product Width
7 in
Product Weight
4.81 lb
Certifications
cUL Listed
UL Listed
Product Type
P-Lock power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
PDU
Printer
Server
Tablet
UPS
Awg-Size
12
Cable Length
4 Foot
Number Of Conductors
3
Outer Cable Diameter
11.1mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
(6) PDU Power Cords, C19 to P-Lock C20, 4 ft. (1.2 m), Black
Connector Color
Black
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, routers and other high-output network devices
P-Lock C20 connector eliminates accidental cable disconnections in a crowded PDU
Thick 12 AWG wire gauge manages high power levels required for larger equipment
4 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
6 black PDU power cables included, ideal for large-scale equipment rollouts
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Connector
IEC 320-C20
IEC 320-C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Tight connection? Here's the best way to remove P-Lock power cords from a PDU socket

Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.

Need product support?

Support from Eaton