Download document () of 20

P137-06N-VGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

  • Compatible with Thunderbolt 1 and 2 ports on Mac computers
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Plug-and-play convenience—no drivers or software needed
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • Connect a VGA monitor to a Mac or PC with a Mini Displayport output
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-VGA
UPC
037332158901
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
P137-06N-VGA
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Operating Humidity Range
10% ~ 85% RH
Storage Humidity Range
5% ~ 90% RH
Color
White
Product Features
TAA Compliant
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
DisplayPort
VGA / SVGA
VGA/SVGA
Features
Flex Center
Cable Length
0.5 Foot
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.