Download document () of 20

P560-020

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 20 ft. (6.09 m)

  • For use with Dual TMDS Link specified equipment only
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P560-020
UPC
037332149978
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
1.5 lb
Compliances
RoHS
Global Catalog
P560-020
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D DUAL LINK (MALE)
SideB Connector1
DVI-D DUAL LINK (MALE)
SideB Connector3
DVI-D DUAL LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
20 Foot
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.