Download document () of 20

P568-100

Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 100 ft. (30.5 m)

  • Gold-plated connectors provide optimal signal transfer
  • Standard Speed HDMI and HDCP compliant
  • Supports UHD Video resolutions up to 4K
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Premium double-shielded digital audio/video cable

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-100
UPC
037332137944
Product Length/Depth
1 in
Product Height
17 in
Product Width
14 in
Product Weight
5.1 lb
Compliances
REACH
RoHS
Global Catalog
P568-100

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Cable Length
100 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
1080p
Cable Length Range
50ft and up (15M and up)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.