Download document () of 20

P568AB-006

Safe-IT High-Speed HDMI Antibacterial Cable (M/M), UHD 4K, 4:4:4, Black, 6 ft.

  • Plug-and-play operation with no software required for easy, immediate installation
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Supports UHD resolutions up to 4K for crystal-clear video
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568AB-006
UPC
037332261113
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.21 lb
Compliances
RoHS
CE Marked
REACH
Certifications
CSA certified
UL 1778
Global Catalog
P568AB-006
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
Antibacterial
EDID Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Connector
HDMI
Cable Length
6 Foot
Cable Outer Diameter (OD)
5.5 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
55mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification