Mini DisplayPort 1.2 to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m)
Product Name |
Eaton Tripp Lite series adapter
|
Catalog Number |
P586-006-VGA-V2
|
UPC |
037332191854
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.19 lb
|
Compliances |
CE Marked
REACH RoHS FCC Compliant |
Global Catalog |
P586-006-VGA-V2
|
Type |
Active Cable
|
Operating Humidity Range |
0% to 85%, Non-Condensing
|
Storage Humidity Range |
0% to 85%, Non-Condensing
|
Color |
Black
|
Cable Jacket Rating |
VW-1
|
Material |
ABS, PVC
|
Cable Jacket Color |
Black
|
Connector Plating |
Nickel
|
Product Features |
TAA Compliant
|
Cable Jacket Material |
PVC
|
Contact Plating |
Gold
|
SideA Connector1 |
MINI DISPLAYPORT (MALE)
|
SideB Connector1 |
HD15 (MALE)
|
SideB Connector3 |
HD15 (MALE)
|
Displayport Specification |
1.2
|
Technology |
VGA / SVGA
DisplayPort |
Features |
Flex Center
|
Cable Length1 |
6 Foot
|
Max Supported Video Resolution |
1920 x 1200 (1080p)
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
Cable Type |
Active
|