Download document () of 20

P782-010-DH

HDMI/DVI/USB KVM Cable Kit, 10 ft. (3.05 m) - USB 2.0, 4K 60Hz

General specifications

Product Name
Tripp Lite by Eaton KVM cable kit
Catalog Number
P782-010-DH
UPC
037332199898
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.2 lb
Compliances
RoHS
Global Catalog
P782-010-DH
Product Type
Accessory

Product specifications

Accessory Class
Color
Black
Cable Jacket Color
Black
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Premium foil and braid shielding
Molded gold-plated connectors and contacts
Integral strain relief
Includes 10-ft. (3.05 m) USB A/B and HDMI cables
Includes DVI-to-HDMI adapter
Cable Length
10 ft
HDCP Specification
2.2
SideA Connector1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
HDMI (MALE)
USB B (MALE)
Max Supported Video Resolution
HDMI: 3840 x 2160 @60Hz, DVI: 1920 x 1080 @60Hz
Cable Length Range
9 - 14ft (2 - 4M)
SideB Connector1
HDMI (MALE)
USB A (MALE)
Accessory Type
Cable kit
SideB Connector3
HDMI (MALE)
USB A (MALE)
Technology
DVI
HDMI

Export product specification