Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20D LSI w/ Modbus RTU, ZSI & Relays, Conductor Extensions-Metric
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDC53K1600D2WM
|
| UPC |
786689399252
|
| Product Length/Depth |
470 mm
|
| Product Height |
274 mm
|
| Product Width |
305 mm
|
| Product Weight |
29937 g
|
| Compliances |
Contact Manufacturer
|
| Product Type |
Molded case circuit breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.