Knowledge Search
Download document () of 20

PDU3EVSR6H50

Eaton Tripp Lite series managed PDU, 3PH, 0U, CS8365C input, 6 ft cord, 14.5kW, 35A, 200-240V, 30 Outlets (24) C13 (6) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series managed PDU
Catalog Number
PDU3EVSR6H50
UPC
037332195388
Product Length/Depth
2.86 in
Product Height
70 in
Product Width
2.17 in
Product Weight
20.01 lb
Compliances
FCC Class A
RoHS
Certifications
UL 60950-1
NOM
CSA Std. C22.2

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
35A
Input connection
HUBBELL CS8365C 50A
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 122°F (0° to 50°C)

Export product specification