Knowledge Search
Download document () of 20

PDU3EVSR6L2120

Eaton Tripp Lite series managed PDU, 3PH, 0U, L21-20P input, 6 ft cord, 6.7kW, 16A, 200-240V, 30 Outlets (24) C13 (6) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series managed PDU
Catalog Number
PDU3EVSR6L2120
UPC
037332206909
Product Length/Depth
2.86 in
Product Height
70 in
Product Width
2.17 in
Product Weight
14.51 lb
Compliances
RoHS
FCC Class A
Certifications
NOM
UL 60950-1
CSA Std. C22.2
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Phase
3-Phase
Amperage Rating
16A
Input connection
NEMA L21-20P
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 122°F (0° to 50°C)

Export product specification