Knowledge Search
Download document () of 20

PDU3XMV6G20

Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, IEC-60309 input, 6 ft cord, 11.5kW, 16A, 360-415V, 45 Outlets (36) C13 (9) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDU3XMV6G20
UPC
037332163912
Product Length/Depth
1.93 in
Product Height
70 in
Product Width
2.2 in
Product Weight
9 lb
Compliances
RoHS
FCC Class A
CE Marked
TAA Compliant
Certifications
RETIE
IEC 62368-1
UL 62368-1
NOM

Product specifications

Form factor
0U (Vertical)
Package contents
  • Local Metered rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
IEC-60309 16/20A RED (3P+N+E)
Cord length
6 ft
Amperage Rating
16A
Electric current - max
16
Phase
3-Phase
Frequency rating
50/60 Hz
Number of Outputs C13
36
Number of Outputs C19
9
Features
Flex Center
Front Panel LCD Display
Set of 3 digital meters report per-phase output current in amps (L1, L2, L3)
Output Receptacles
C13
C19
Recommended electrical service
Three-phase 16A 360-415V service
Reported load Segments
Supports local monitoring of current for each output phase (16A balanced max per output load banks L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-N feeds black outlets; L2-N feeds dark-gray outlets; L3-N feeds light-gray outlets
Receptacles
  • C13
  • C19
Input Cord Length
6 ft
Product Features
TAA Compliant
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208-240V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Output Capacity Details
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V), 10kW (360/208V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Set of 3 digital meters reports output load level per phase in amps
Local metered 11.5kW 3 Phase 360-415V input / 208-240V output PDU
IEC-309 Red 16/20A (3P+N+E) 3 phase input; 6ft 1.8m line cord
70in / 1778mm 0U vertical format, toolless button-mount installation
36 C13 and 9 C19 single phase outlets; Included cord retention brackets
PDU Plug Type
IEC-60309 16/20A RED (3P+N+E)
PDU Type
Local metered
PDU Input Voltage
360
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton