Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PDUB15

Eaton Tripp Lite series basic PDU, 1PH, 2U, 2 5-15P inputs, 10 ft cord, 1.5kW, 12A, 120V, 8 Outlets (8) 5-15R

  • Enables live replacement of a standard UPS with zero downtime
  • Compatible with any 100-127V UPS with a 5-15P input plug
  • Single phase 12A 100-127V Hot-swap PDU
  • Pair of 5-15P input cables connect to separate Utility and UPS inputs
  • 2U horizontal rackmount installation
  • Manual transfer switch controls PDU input power source
  • 8 Built-in 5-15R outlets

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUB15
UPC
037332153876
Product Length/Depth
3.03 in
Product Height
3.42 in
Product Width
17.32 in
Product Weight
6 lb
Compliances
RoHS
Certifications
UL 60950-1
NOM
CSA certified
Global Catalog
PDUB15
Product Type
Basic PDU

Product specifications

Form factor
2U
Phase
Single-phase
Amperage Rating
12A
Input connection
NEMA 5-15P
Cord length
10 ft
Frequency rating
50/60 Hz

Export product specification