Knowledge Search
Download document () of 20
We make what matters work*

PDUH30-ISO

Eaton Tripp Lite series basic PDU, 1PH, 1U, L5-30P input, 15 ft cord, 2.9kW, 24A, 120V, 12 Outlets (12) 5-20R - Surge Protected

  • 12 NEMA 5-15/20R outlets distribute AC power to connected equipment
  • 5-year limited warranty (U.S. and Canada -- warranties may vary by country)
  • Flexible installation options include 1U and 0U rack, under counter and on wall
  • Ideal no-frills PDU for telecom, security, A/V and other small network applications
  • 3840 joules protect your valuable electronics against dangerous surges and spikes
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUH30-ISO
UPC
037332255778
Product Length/Depth
1.72 in
Product Height
18.86 in
Product Width
4.83 in
Product Weight
8.69 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
UL 62368-1
NOM
CSA Std. C22.2
UL Listed
UL 1449
Global Catalog
PDUH30-ISO
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
24A
Input voltage
120V
Input connection
NEMA L5-30P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)
TAA Compliance
Yes
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.