Knowledge Search
Download document () of 20

PDUMH20ATNET

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 L5-20/5-20P inputs, 12ft cord, 1.9kW, 16A, 120V, 16 Outlets (16) 5-20R, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH20ATNET
UPC
037332136411
Product Length/Depth
14.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
12.2 lb
Compliances
FCC Class A
RoHS
Certifications
UL 60950-1
NOM
CSA certified

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • ATS / Switched PDU with attached L5-20P input power cord
  • Detachable C19 to NEMA L5-20P 12 ft/3.6m secondary input cord
  • Two NEMA L5-20R to NEMA 5-20P plug adapters
  • Installable 1U mounting brackets
  • User manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification