Eaton Tripp Lite series switched PDU, 1PH, 1U, NEMA 5-20P or NEMA L5-20P input, 12ft cord, 1.92kW, 16A, 120V, 16 outlets (16) 5-20R
| Product Name |
Eaton Tripp Lite series switched PDU
|
| Catalog Number |
PDUMH20NET
|
| UPC |
037332157683
|
| Product Length/Depth |
15.5 in
|
| Product Height |
1.75 in
|
| Product Width |
17.5 in
|
| Product Weight |
12.5 lb
|
| Compliances |
RoHS
FCC Class A |
| Certifications |
NOM
UL 60950-1 CSA certified |
| Global Catalog |
PDUMH20NET
|
| Product Type |
Switched PDU
|
| Form factor |
1U
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Mounting direction |
Horizontal
|
| Material |
Metal
|
| Cord length |
12 ft
|
| Amperage Rating |
16A
|
| Electric current - max |
16
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|
| Number of Outputs 5-20R |
16
|
| Features |
Flex Center
|
| SNMP |
Yes
|
| Front Panel LCD Display |
Digital display reports total PDU output current in amps
|
| Output Receptacles |
5-15/20R
|
| Grounding options |
Grounding lug
|
| LED indicators |
16 LEDs display power on-off status for each output receptacle. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
|
| Minimum required rack depth |
20.5 in
|
| Network ports |
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
|
| Recommended electrical service |
Single-phase 20A 120V service
|
| Receptacles |
|
| Input Cord Length |
12 ft
|
| Switch configuration |
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
|
| TAA Compliance |
Yes
|
| Communications Cable |
Micro-USB- to-USB A configuration/console Access cable
|
| Amperage Rating Details |
Agency de-rated to 16A continuous
|
| Operating elevation |
0-10000 ft. (0-3000 m)
|
| Operating temperature range |
32° to 104°F (0° to 40°C)
|
| Output nominal voltage |
120V
|
| Relative humidity |
5% to 95% non-condensing
|
| Form Factors Supported |
1U rackmount
|
| Output Capacity Details |
1.92kW (120V) / 16A total capacity; 16A max per outlet
|
| Storage temperature |
-22° to 122°F (-30° to 50°C)
|
| Network Speed |
100 Mbps (Fast Ethernet)
10 Mbps |
| PowerAlert Software |
LX Platform Interface: PowerAlert Device Manager
|
| SNMP Compatibility |
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
|
| PDU Plug Type |
NEMA 5-20P
NEMA L5-20P 5-20P L5-20P |
| PDU Type |
Switched
|
| PDU Input Voltage |
120
|
| High Availability PDU Features |
Auto load shedding
Auto probe monitoring and reboot (included) |
| PDU Form Factor |
Horizontal (1U)
|
Support from Eaton