Knowledge Search
Download document () of 20

PDUMV15-ISO

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA 5-15P input, 15ft cord, 1.44kW, 12A, 120V, 16 Outlets (16) 5-15R - Surge Protected

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV15-ISO
UPC
037332255860
Product Length/Depth
3.14 in
Product Height
48.43 in
Product Width
1.5 in
Product Weight
4.94 lb
Compliances
RoHS
Certifications
UL 62368-1
NOM
RETIE
CSA Std. C22.2
UL Listed

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV15-ISO 1.44kW 120V Single-Phase Local Metered PDU
  • Mounting hardware
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA 5-15P
Cord length
15 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
16
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15R
AC suppression joule rating
3840
AC suppression response time
NM = 0 ns. CM = <1 ns
EMI/RFI filtering
40-80 dB
AC suppression surge current rating
60,000 amps
Clamping voltage
140
LED indicators
Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
Overload protection
15A circuit breaker
Recommended electrical service
Single-phase 15A 120V service
Receptacles
5-15R
Immunity
Conforms to IEEE 587 / ANSI C62.41
Input Cord Length
15 ft
Switch configuration
Lighted on/off switch with transparent switch cover
Amperage Rating Details
Agency de-rated to 12A continuous
Operating elevation
0-6562 ft. (0-2000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5-95% Non-condensing
Form Factors Supported
Vertical (0U) mounting in rack enclosures
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Output Capacity (kW)
1.44 kW
Storage temperature
5° to 122°F (-15° to 50°C)
Product Highlights
3840 joules protect your valuable electronics against dangerous surges and spikes
Flexible installation options include 0U rack, under counter and on wall
16 NEMA 5-15R outlets distribute AC power to connected equipment
Local metered PDU ideal for telecom, security, A/V and other small network applications
Digital ammeter for on-site load monitoring helps prevent power overloads
PDU Plug Type
5-15P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Vertical (0U)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton