Knowledge Search
Download document () of 20
To be discontinued

PDUMV32HV

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, IEC-60309 input, 10 ft cord, 7.7kW, 32A, 200-240V, 48 Outlets (20) C13 (8) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV32HV
UPC
037332182814
Product Length/Depth
2.52 in
Product Height
70 in
Product Width
2.17 in
Product Weight
13 lb
Compliances
CE Marked
RoHS
FCC Class B
Certifications
RETIE
NOM
IEC 62368-1

Product specifications

Form factor
0U
Package contents
  • PDUMV32HV 32A 200-240V 7.7kW Single-Phase Local metered PDU
  • Plug-lock inserts (8 C20, 40 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • Ground screw
  • Mounting hardware
  • Owner’s Manual
Mounting direction
Vertical
Material
Metal
Input connection
IEC-60309 32A BLUE (2P+E)
Cord length
10 ft
Amperage Rating
32A
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
40
Number of Outputs C19
8
Features
Flex Center
Front Panel LCD Display
Set of two digital current meters report output current in two segments
Output Receptacles
C19
C13
Overload protection
Two 20A circuit breakers protect 24 outlets each
Recommended electrical service
Single-phase 32A 200-240V service
Reported load Segments
Supports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
Operating elevation
0-3000
Operating temperature range
32° to 122°F (0° to 50°C)
Output nominal voltage
200-240V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
Storage temperature
-22° to 140°F (-30° to 60°C)
Product Highlights
Ideal for server rooms, network closets and data centers
IEC-309 32A blue input plug with 10-ft. (3.05 m) cord
Dedicated 20A circuit breakers protect output
Dual load banks with 24 outlets each (4 C19 and 20 C13)
Ready for immediate toolless 0U installation
PDU Type
Local metered
PDU Input Voltage
200
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton