Knowledge Search
Download document () of 20
We make what matters work*

PDUNV

Eaton Tripp Lite series basic PDU, 1PH, 1U, C20 input with 5 Adapters, 10 ft cord, 1.9-3.8kW, 16A, 120-240V, 14 Outlets (12) C13 (2) C14

  • 14 total outlets—12 C13 and 2 C19; Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • 5-year limited warranty (Worldwide)
  • Reversible all-metal housing
  • Switchless design prevents accidental shutdown
  • 16A circuit breaker protects against overloads
  • C20 input with 10 ft. (3.1 m) cord and 5 adapters

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUNV
UPC
037332127204
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
19 in
Product Weight
3.2 lb
Warranty
5 year limited
Compliances
CE Marked
FCC Class A
RoHS
TAA Compliant
EAC
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1
Global Catalog
PDUNV
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
16A
Input connection
NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)
TAA Compliance
No

Export product specification