Knowledge Search
Download document () of 20

PFC-D11

Eaton D1 series flange mount adapter, Flange mount, MOQ applies

General specifications

Product Name
Eaton D series general purpose relay flange mount adapter
Catalog Number
PFC-D11
UPC
786685270111
Product Length/Depth
0.5 in
Product Height
0.75 in
Product Width
1.5 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed
cRUus
Product Type
General purpose relay accessories

Product specifications

Special features
Used with Electro-Mechanical Relay
Type
D1 series
Mounting
Flange
Quantity
25

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.