Knowledge Search
Download document () of 20

PFC-D73

D7 Series Flange Mount Adapter, Used with D7PR3 and D7PF3 Relays, Flange mount, QTY: 25

General specifications

Product Name
Eaton D series general purpose relay flange mount adapter
Catalog Number
PFC-D73
UPC
786685270166
Product Length/Depth
1.75 in
Product Height
0.75 in
Product Width
1.5 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed file E37317
cRUus
CSA file No. LR217017
CSA file No. LR217069
UL Listed file E65657
Product Type
General purpose relay accessories

Product specifications

Special features
D7PR3 and D7PF3 relays
Type
D7 series
Mounting
Flange
Used with
D7PR3 and D7PF3 relays
Quantity
25
Series
D7

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.