Knowledge Search
Download document () of 20

PJ113W

Eaton Combination wallplate, White, Toggle, Blank Cutout, Polycarbonate, Two- gang, Mid-size

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ113W
UPC
032664578892
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.075 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Combination wallplate

Product specifications

Special features
Toggle and blank
Type
Wallplate
Cutout
Toggle, Blank
Wallplate size
Mid-size
Color
White
Number of gangs
2
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.