Knowledge Search
Download document () of 20

PJ266W

Eaton Decorator / GFCI wallplate, White, Decorator Cutout, Polycarbonate, 6-Gang, Mid-size

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
PJ266W
UPC
032664579929
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
12.18 in
Product Weight
0.179 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
White
Number of gangs
6
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.