Knowledge Search
Download document () of 20

PJ5BK

Eaton Toggle wallplate, Black, Toggle Cutout, Polycarbonate, Five- gang, Mid-size

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
PJ5BK
UPC
032664628061
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
10.37 in
Product Weight
0.195 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Toggle wallplate

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
Black
Number of gangs
5
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.