Knowledge Search
Download document () of 20

PJ724BK

Eaton Power outlet and locking, Black, 2.15" Hole Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton power outlet and locking wallplate
Catalog Number
PJ724BK
UPC
032664580536
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.053 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Power outlet and locking wallplate

Product specifications

Special features
2.15" hole
Type
Wallplate
Cutout
2.15" Hole
Wallplate size
Mid-size
Color
Black
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.