Knowledge Search
Download document () of 20

PJ8A

Mid-size Duplex Receptacle Wallplate, Almond, Power outlet, Polycarbonate, 1, Mid-size

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
PJ8A
UPC
032664627040
Product Length/Depth
3.14 in
Product Height
0.52 in
Product Width
4.88 in
Product Weight
0.053 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Cutout
Power outlet
Wallplate size
Mid-size
Color
Almond
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.