Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PJS264A

Mid-size Screwless Wallplate, Almond, Decorator, Polycarbonate, 4, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS264A
UPC
032664655791
Product Length/Depth
8.52 in
Product Height
0.27 in
Product Width
4.85 in
Product Weight
0.195 lb
Certifications
cULus Listed
Product Type
Screwless wallplate

Product specifications

Cutout
Decorator
Wallplate size
Mid-size
Color
Almond
Number of gangs
4
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.