Knowledge Search
Download document () of 20
We make what matters work*

PJS26V

Eaton Screwless wallplate, Screwless, Ivory, Decorator Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS26V
UPC
032664617263
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.075 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Screwless wallplate

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
Ivory
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.