Knowledge Search
Download document () of 20
Discontinued

POOLTIMERKIT

CH 3/4 in pool panel kits,Suitable for CH125POOL, CHE125POOL, POOLETIMERKIT, POOLFREEZEKIT, POOLTIMERKIT, POOLTRANS3KIT,Mechanical timer,Ch125pool, che125pool, pooletimerkit, poolfreezekit, pooltrans1kit, pooltrans3kit

General specifications

Product Name
Eaton CH panel kit
Catalog Number
POOLTIMERKIT
UPC
782116995387
Product Length/Depth
6.5 in
Product Height
5.3 in
Product Width
3.5 in
Product Weight
1 lb
Certifications
UL Listed file E52977
Product Type
Accessory

Product specifications

Special features
Suitable for CH125POOL, CHE125POOL, POOLETIMERKIT, POOLFREEZEKIT, POOLTIMERKIT, POOLTRANS3KIT
Type
Panel kit
Used with
Ch125pool, che125pool, pooletimerkit, poolfreezekit, pooltrans1kit, pooltrans3kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.