Knowledge Search
Download document () of 20

PQC-1342

D2/D7 Series Metal Spring Clip, Used with D2PR2, D2PF2, D2PR4, D2PF4, D7Pr1, D7PR2, D7PF1, D7PF2 Relays, QTY: 25-PQC-1342

General specifications

Product Name
Eaton D series general purpose relay metal spring clip
Catalog Number
PQC-1342
UPC
786685021393
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
1 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
cRUus
CSA Certified
Product Type
General purpose relay accessories

Product specifications

Special features
D2PR2, D2PF2, D2PR4, D2PF4, D7Pr1, D7PR2, D7PF1, and D7PF2 relays
Type
D2/D7 series
Used with
D2PR2, D2PF2, D2PR4, D2PF4, D7Pr1, D7PR2, D7PF1, and D7PF2 relays
Quantity
25
Series
D2/D7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.