Download document () of 20
Discontinued

PRL1A1225X42AS

Eaton Pow-R-Stock PRL1A panelboard, Interior, 120/240V, Single-phase, 3W, 225A, 42 circuit, Aluminum bus, No TFL

A newer version of this product is available:

General specifications

Product Name
Eaton Pow-R-Stock PRL1A panelboard
Catalog Number
PRL1A1225X42AS
UPC
782116063949
Product Length/Depth
3 in
Product Height
4.5 in
Product Width
1 in
Product Weight
5 lb
Compliances
NEMA Compliant
Certifications
UL 67
Global Catalog
PRL1A1225X42AS
Product Type
PRL1A Panelboard

Product specifications

Type
PRL1A Panelboard
Amperage Rating
225 A
Bus material
Aluminum
Bus Rating
225 A
Feed type
Top/bottom
Number of circuits
42
Phase
Single-phase
Circuit breaker rating
NEMA
NEMA rating
NEMA 1, NEMA 3R
Series
PRL1a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.