Download document () of 20

PRL1X1225X42AS

Eaton PRL1X INTERIOR NO TFL 120/240 1P 3W 225A 42 CKT AL BUS

General specifications

Product Name
Eaton Pow-R-Xpress PRL1X panelboard
Catalog Number
PRL1X1225X42AS
UPC
786689362966
Product Length/Depth
37 in
Product Height
6 in
Product Width
15 in
Product Weight
28 lb
Compliances
NEMA Compliant
Certifications
UL 67
Product Type
PRL1X Panelboard

Physical Attributes

Bus material
Aluminum
Number of circuits
42
Type
PRL1X INTERIOR

Performance Ratings

Amperage Rating
225 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.