Download document () of 20

PRL1X3400X42AS

Eaton PRL1X INTERIOR NO TFL 120/208 3P 4W 400A 42 CKT AL BUS

General specifications

Product Name
Eaton Pow-R-Xpress PRL1X panelboard
Catalog Number
PRL1X3400X42AS
UPC
786689363420
Product Length/Depth
46 in
Product Height
6 in
Product Width
15 in
Product Weight
108 lb
Compliances
NEMA Compliant
Certifications
UL 67

Physical Attributes

Bus material
Aluminum
Number of circuits
42
Type
PRL1X INTERIOR

Performance Ratings

Amperage Rating
400A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.