Download document () of 20

PRXKPRL4X334S

EATON POW-R-XPRESS PRL4X ASSY PD3 400A SINGLE BRANCH BREAKER CONNECTORS CU

General specifications

Product Name
Eaton Pow-R-Xpress PRL4X panelboard
Catalog Number
PRXKPRL4X334S
UPC
786689814632
Product Length/Depth
23.8 in
Product Height
2.7 in
Product Width
7.4 in
Product Weight
8.5 lb
Certifications
UL 67
Product Type
PRL4X Panelboard

Physical Attributes

Material
COPPER
Number of poles
Three-pole
Type
BRANCH BREAKER CONNECTORS

Miscellaneous

Used with
INTERIORS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.