Download document () of 20
We make what matters work*

PRXP3CVR2X

EATON POW-R-XPRESS PRL3X BLANK COVER 2X

General specifications

Product Name
Eaton Pow-R-Xpress PRL3X panelboard
Catalog Number
PRXP3CVR2X
UPC
786689815301
Product Length/Depth
13.375 in
Product Height
0.125 in
Product Width
2.72 in
Product Weight
1 lb
Compliances
NEMA Compliant
Certifications
UL 67
Product Type
PRL3X Panelboard

Physical Attributes

Material
STEEL
Type
BLANK COVER

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.