Download document () of 20
We make what matters work*

PV100USB

100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports

  • Features AC outlet, 12V CLA, 2.1A USB port and 1.0A USB port
  • Plugs into your vehicle’s cigarette lighter socket
  • Charges multiple electronic devices in your vehicle
  • Built-in interior cooling fan
  • Durable plastic housing

Delivering Reliable Power When No AC Outlets Are Around
This portable power inverter charges and operates multiple devices in your car, truck, boat or RV. It converts DC power into standard AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

Easy to Use
Just plug the inverter into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. To prevent you from running down your car battery, the inverter turns off automatically when the input voltage falls to a certain level or if the inverter gets too hot.

Durable Construction Designed for Long Road Trips
The durable housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter portable inverter
Catalog Number
PV100USB
UPC
037332187888
Product Length/Depth
5.512 in
Product Height
4.134 in
Product Width
1.811 in
Product Weight
0.538 lb
Compliances
RoHS
Global Catalog
PV100USB
Product Type
Portable inverter

Product specifications

Continuous Output Capacity (Watts)
100
Cord Length
3 ft
DC System Voltage (VDC)
12
Input Connection Type
12VDC cigarette lighter input plug connection
Output Capacity (Watts)
100
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
12A fuse
Peak Output Capacity (Watts)
200
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Voltage Compatibility (VDC)
12
Total Outlets
1
Material
Plastic
Output Receptacles
5-15R
Package Contents
PV100USB 100W PowerVerter Ultra-Compact Car Inverter
Owner’s Manual
Warranty information
Charging Ports / Amps
1A
2.1A
Product Features
12VDC cigarette lighter input plug connection
USB Charging
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton