Download document () of 20

PV3

Eaton B-Line series push button enclosures, 8" height, 4.75" length, 4" width, NEMA 12, Screw cover, PV enclosure, Surface mounted, Medium single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PV3
UPC
782051702446
Product Length/Depth
4.75 in
Product Height
8 in
Product Width
4 in
Product Weight
3.3 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
14 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
PV enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
External mounting feet

Standards

NEMA Rating
12
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.