Download document () of 20
We make what matters work*

PV375USB

375W PowerVerter Ultra-Compact Car Inverter with 2 AC Outlets, 2 USB Charging Ports and Battery Cables

  • 2 NEMA 5-15R outlets and 2.1A and 1.0A USB charging ports
  • Converts car battery power into standard AC household power
  • Plugs into your vehicle’s 12V DC cigarette lighter outlet
  • Included battery cables allow direct connection to car battery
  • Tough metal housing designed to last a long time

Delivering Reliable Power When No AC Outlets Are Around
This portable power inverter charges and operates multiple devices in your car, truck, boat or RV. It converts DC power into standard AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

Easy to Use
Just plug the inverter into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. To prevent you from running down your car battery, the inverter turns off automatically when the input voltage falls to a certain level or if the inverter gets too hot.

Durable Construction Designed for Long Road Trips
The durable housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter portable inverter
Catalog Number
PV375USB
UPC
037332199867
Product Length/Depth
9.2 in
Product Height
2.8 in
Product Width
7.1 in
Product Weight
1.217 lb
Compliances
RoHS
Global Catalog
PV375USB
Product Type
Portable inverter

Product specifications

Continuous Output Capacity (Watts)
375
Cord Length
3 ft
DC System Voltage (VDC)
12
Input Connection Type
12VDC cigarette lighter input plug connection or battery cables
Output Capacity (Watts)
375
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
40A fuse
Peak Output Capacity (Watts)
750
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Voltage Compatibility (VDC)
12
Total Outlets
2
Material
Metal
Output Receptacles
5-15R
Package Contents
PV375USB 375W PowerVerter Ultra-Compact Car Inverter
Red/black battery cables, 3 ft.
CLA adapter
Owner’s manual
Charging Ports / Amps
1A
2.1A
Product Features
12VDC cigarette lighter input plug connection or battery cables
USB Charging
Nominal Output Voltage
120V

Export product specification

Need product support?

Support from Eaton