Download document () of 20
We make what matters work*

PV400USB

400W PowerVerter Ultra-Compact Car Inverter with 2 AC/2USB - 3.1A/Battery Cables/Cigarette Lighter Adapter (CLA)

  • Charges multiple electronic devices in your vehicle
  • CLA plugs your vehicle’s cigarette lighter socket
  • 1-year limited warranty (Worldwide)
  • Built-in interior cooling fan
  • Durable plastic housing
  • Battery Cables for direct connect
  • Features 2 AC outlets, 2.1A USB port and 1.0A USB port

Delivering Reliable Power When No AC Outlets Are Around
This portable power inverter charges and operates multiple devices in your car, truck, boat or RV. It converts DC power into standard AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

Easy to Use
Just plug the inverter into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. To prevent you from running down your car battery, the inverter turns off automatically when the input voltage falls to a certain level or if the inverter gets too hot.

Durable Construction Designed for Long Road Trips
The durable housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter portable inverter
Catalog Number
PV400USB
UPC
037332187895
Product Length/Depth
5.961 in
Product Height
2.362 in
Product Width
4.173 in
Product Weight
1.217 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
PV400USB
Product Type
Portable inverter

Product specifications

Continuous Output Capacity (Watts)
400
Cord Length
3 ft
DC System Voltage (VDC)
12
Input Connection Type
12VDC cigarette lighter input plug connection or battery cables
Output Capacity (Watts)
400
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
40A fuse
Peak Output Capacity (Watts)
800
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Voltage Compatibility (VDC)
12
Total Outlets
2
Material
Plastic
Output Receptacles
5-15R
Package Contents
PV400USB 400W PowerVerter Ultra-Compact Car Inverter
CLA adapter
Owner’s Manual
Warranty information
Red/Black Battery Cables
Charging Ports / Amps
1A
2.1A
Product Features
USB Charging
12VDC cigarette lighter input plug connection or battery cables
Nominal Output Voltage
120V

Export product specification

Need product support?

Support from Eaton