Download document () of 20

PXBCM-MBB-2B2A-DA

PXBCM-MB(BASIC),2-PXBCM-MME(X21-100mA),PXBCM-DISP(6-XV),NEMA12(480V),Vdc PS:PXBCM-DISP,3PH/4W Main Fused Disconnect,eaMME conn to MB,PXBCM-DISP conn to MB

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXBCM-MBB-2B2A-DA
UPC
786689729820
Product Length/Depth
12 in
Product Height
30 in
Product Width
24 in
Product Weight
100 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Voltage rating
480V
Power supply
480 Vac
Enclosure
NEMA 12
Enclosure size
30inH x 24inW x 12inD
Number of meters
3
Display
6" Touch Screen
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information