Download document () of 20

PXBCM-MBE-2B2V-DA

PXBCM-MB(ENERGY),(2)PXBCM-MME(X25-333mV),PXBCM-DISP(6-XV), NEMA12,480V 3PH/4W Main Fused Disc,Vdc Pwr Supply:DISP,ea MME MM to MB MMP,DISP to MB COM 1

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXBCM-MBE-2B2V-DA
UPC
786689397494
Product Length/Depth
8 in
Product Height
16 in
Product Width
24 in
Product Weight
200 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Type
Enclosed meter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information