Download document () of 20
We make what matters work*

PXBCM-MMS-R21-A

Power Xpert Branch Circuit Monitor Meter Module Strip, Right 21 100A CTs, 1 in Spacing, Max 277V L-N, 480V L-L, Single-, three-phase, used with PXMBCM-MB

General specifications

Product Name
Eaton Power Xpert branch circuit monitor meter module strip
Catalog Number
PXBCM-MMS-R21-A
UPC
786685954714
Product Length/Depth
32.2 in
Product Height
4.7 in
Product Width
5.6 in
Product Weight
1 lb
Warranty
1 year
Compliances
Not Applicable
Certifications
EN 61000-4-4 Electrical fast transient
EN 61000-4-5 Surge
UL Listed 61010-1 File E185559
ANSI/IEEE Std C12.20 (0.5% accuracy)
CSA Std. C22.2 No. 1010.1.92
Product Type
Power Xpert branch circuit monitor

Delivery program

Used with
PXBCM-MB

Other

Current sensor input
333 mV
Number of CT inputs
Single-phase, three-phase
Instrumentation
Current & Voltage - 3 Phase Average
Current & Voltage - Per Phase
Wh --Net
Vah
Current Demand
Va
Wh --Positive & Negative
Va demand
Current & Voltage - 3 Phase Max
Watts
Watt Demand

Technical data - Electrical

Voltage rating
277V L-N, 480V L-L

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information