Download document () of 20

PXDB-APP-REMRACK

Eaton Power Distribution Monitoring and Control app, Remote racking app

General specifications

Product Name
Eaton Power Xpert dashboard app
Catalog Number
PXDB-APP-REMRACK
UPC
786679182895
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Recognized
Product Type
Power Xpert dashboard

Delivery program

Special features
Software App
Type
Runs in PXDB-Processor-1
Used with
E-Series Relays Version 2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.